ТОО "Эндресс+Хаузер (Казахстан)"
ТОО "Эндресс+Хаузер (Казахстан)"
ул. Зеина Шашкина 24, БЦ "K-Plaza", 4 этаж
050040, Almaty/Алматы
Kazakhstan
You choose a safe and comfortable place within a radius of up to 20 meters around the device to run it. Especially in places difficult to reach or hazardous areas it is very precious to commission and operate the device via the SmartBlue app. For maintenance all data is always at hand in real-time. SmartBlue is based on Bluetooth® wireless technology, no separate driver is needed. And the data is transformed encoded; the system is approved by the acknowledged German institute Fraunhofer.
You save time via mobile access to your device
Diagnostics and real-time process information are always at hand
Safety first: You do not have to access hazardous areas anymore
Secure connection with Bluetooth Low Energy and CPace
Reliable: No data loss during commissioning and maintenance
Downloads:
Download for Android
Download for Apple
Available devices:
Level: Micropilot FMR10/FMR20 radars and nearly all other radars of the Micropilot and Levelflex family
Point level detection: The new Liquiphant FTL51
Liquid Analysis: Liquiline Compact CM82 and Liquiline Mobile CML18 transmitter
Flow: Picomag magmeter, Promag W800 and Proline 10
Temperature: Transmitter TMT71, TMT72 and TMT142B
Pressure: Cerabar PMP71B, PMC71B, PMP51B, PMC51B and Deltabar PMD75B, PMD78B, PMD55B
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
ТОО "Эндресс+Хаузер (Казахстан)"
ТОО "Эндресс+Хаузер (Казахстан)"
ул. Зеина Шашкина 24, БЦ "K-Plaza", 4 этаж
050040, Almaty/Алматы
Kazakhstan
ТОО "Эндресс+Хаузер (Казахстан)"
ТОО "Эндресс+Хаузер (Казахстан)"
ул. Зеина Шашкина 24, БЦ "K-Plaza", 4 этаж
050040, Алматы
Kazakhstan