Выполните поиск по ключевым словам, коду изделия, коду заказа или серийному номеру, например: «CM442» или «Техническое описание»
Для начала поиска введите минимум 2 символа.
  • История
Product photo Raman electro-optical (EO) fiber cable with EO connector and Rxn-10 probe

Raman electro-optical (EO) fiber optic cables

Innovative Raman fiber optics designed for maximum laser safety and easy installation

KFOC1
Please Wait (spinning wheel)
Идет загрузка цены
Цены временно недоступны
Price on request
активация цены
цена: требуется информация
from CHF ??.-

Краткие характеристики

  • Температура

    Диапазон:
    -40...70 °C/-40...158 °F

Область применения

Our Raman embedded analyzers and probes are connected by electro-optical (EO) fiber optic cables with integrated low-voltage electrical interlock and optical fiber cable components bundled into one CSA-rated assembly. Rated for indoor/outdoor use, the EO connector is designed to protect the connection from external influences, avoid breakage, and ensure a secure connection. EO fiber cables are available in several size lengths with extension cables to simplify installation and remote analysis.

  • Used in all Raman Rxn embedded analyzer installations

  • Supports remote analysis of both lab and process measurements

  • Used in a variety of industries: Life Sciences, Chemical, Oil & Gas, Food and Beverage

Преимущества

  • Simple plug and lock design

  • Integrated safety interlock to prevent laser exposure

  • Certified for hazardous area environments

  • Indoor/outdoor rated cable - flame retardant, fungus resistant, internal strength member

  • Available in different fiber lengths to meet your installation requirements

Выбор варианта Extended

  • Высокотехнологичные продукты

  • Функциональность и удобство

Технический уровень

Простота

FLEX: Extended ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products