ТОО "Эндресс+Хаузер (Казахстан)"
ТОО "Эндресс+Хаузер (Казахстан)"
ул. Зеина Шашкина 24, БЦ "K-Plaza", 4 этаж
050040, Almaty/Алматы
Казахстан
Messer produces hydrogen in a steam reformer. The facility has a large number of protection and safety devices where pressure values play an important role. Endress+Hauser measuring devices meet all the challenges of hydrogen production due to the gold-coated membrane among other things. They are reliable and provide user-friendly functions, making work easier for the Messer team.
High plant availability
Accurate and reliable measurement even in very small pressure ranges
Time savings as the devices are easy to operate
Minimum training required
Extended maintenance intervals
Pressure measurement is demanding in the steam reforming process. Requirements include temperatures up to 900 °C during production and pressures up to 200 bar during filling. The pressure in the reformer furnace is often in the millibar range. Hydrogen diffusion poses a difficult challenge. The hydrogen atoms can penetrate the metallic membrane of the oil-filled sensors. Bubbles then form in the fill fluid. This causes a zero point shift and eventually leads to a malfunction.
The pressure and differential pressure sensors used in Messer's hydrogen production include the Cerabar PMP71B and Deltabar PMD75B. Endress+Hauser has installed pressure gauges in Messer's steam reformer that meet the special requirements of hydrogen production:
A 25µ-thick gold coating reliably prevents hydrogen diffusion through the membrane into the pressure cell.
The devices monitor themselves automatically without interrupting plant operation.
A digital assistant guides users through commissioning, maintenance and SIL proof testing step by step.
The Bluetooth connection facilitates convenient access to the device.