Выполните поиск по ключевым словам, коду изделия, коду заказа или серийному номеру, например: «CM442» или «Техническое описание»
Для начала поиска введите минимум 2 символа.
  • История
Chemical loading / unloading skids from Endress+Hauser for loading and offloading liquids

Chemical loading and unloading skids for trucks and railcars

Customized solutions for safe, accurate and cost-effective transfer operations

Handling and transport of chemicals and other hazardous liquids can carry risks to people, assets, and the environment, particularly when loading and offloading. Mitigating such risks through rigorous safety management whilst ensuring efficiency is a major challenge for the worldwide Chemical industry. A global leader in process automation and safety instrumentation, Endress+Hauser offers turnkey mass or volume metering skids and all needed services for safety and accuracy in these operations.

  • Over 5'000 applications in chemical in the last 10 years

    With advanced flow metering from their integrated state-of-the art Coriolis meter, compensation of entrained air, and integrated safety devices, our chemical loading and offloading skids provide highly accurate batching with enhanced throughput and safety. Corrosion resistance, an absence of moving parts, Heartbeat technology for verification to IEC 61511-1, diagnostics to Namur NE 107, and predictive maintenance features combine to optimize maintenance intervals.

Chemical plant with metering skids from Endress+Hauser for loading and offloading liquids ©Endress+Hauser
loading bay with flowmeters from Endress+Hauser ©Endress+Hauser
loading bay with terminal management system from Endress+Hauser ©Endress+Hauser
metering skids from Endress+Hauser ©Endress+Hauser
offloading metering skid from Endress+Hauser ©Endress+Hauser
truck loading / offloading system from Endress+Hauser ©Fotolia/Strandperle
standard loading skid from Endress+Hauser (LMS) ©Endress+Hauser
metering skid with loading arm from Endress+Hauser ©Endress+Hauser
Process map showing loading and offloading liquids in truck and rail ©Endress+Hauser

How we can help

From front-end engineering design to operations and maintenance, our chemical metering skid and process safety experts across the world are available to assist throughout the asset lifecycle.

  • Apply the zero-loss methodology to your applications. Partner with us to define specific project requirements and process and system improvements, including site surveys, design, and scope.

  • Ensure success in your chemical industry projects with Endress+Hauser qualified project teams and professional services such as project management, detailed engineering, fabrication, testing, documentation, and certification.

  • Optimize your chemical plant operations and maintenance with our specialized training, validation, re-calibration, and maintenance services.

  • Manage your assets across their lifecycle via the Endress+Hauser Netilion ecosystem.
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
комплексное решение

Сотрудничество с Endress+Hauser по-настоящему взаимовыгодно. Новая система позволила нам быстрее загружать продукцию в автоцистерны, при этом гарантируя безопасность для персонала, что ускорило доставку продукции и повысило эффективность.

Решения Nexeo
USA
Г-н Ришар (Jean-Luc Richard), руководитель службы технического обслуживания

Нас впечатлила выдающаяся повторяемость оборудования. Измерительное и дозирующее оборудование также очень надежно, поэтому мы полностью удовлетворены

Г-н Жан-Люк Ришар (Jean-LucRichard), , руководитель службы технического обслуживания
Arkema
Г- н Марк Пуэртас (Marc Puertas), оператор отдела логистики

Мы используем этот новый массовый расходомер, который действительно является очень полезным, поскольку он быстрее старого оборудования.

Г-н Марк Пуэрас (Marc Puertas),, оператор отдела логистики
Arkema
Г-н Видалес (Vidales), руководитель отдела логистики

Мы заметили, что оборудование для дозирования, которое мы использовали ранее, систематически создавало значительное расхождение относительно веса, который нужно было погрузить. Значения этого показателя составляли от 150 до 200 кг.

Г-н Видалес (Vidales), руководитель отдела логистики
Arkema
Г-н Хару Кунавтакул, генеральный директор, Taiping Ethanol

"У нас была непростая задача — найти надежного, проверенного и ответственного партнера в области автоматизации, отвечающего всем требованиям нашей отрасли. Мы решили доверить это компании Endress+Hauser."

Г-н Хару Кунавутакул, генеральный директор
Taiping Ethanol
  • Мы предлагаем

    Endress+Hauser is your one-stop shop for safe mass-based or volume-based loading and offloading chemical metering skids. Collaborate with us to deploy the latest technologies to your application and ensure compliance to local and international safety...

  • Аппаратное и программное обеспечение

    • State-of-the art Endress+Hauser Coriolis flow meter

    • Temperature and pressure transmitter and gauges

    • Fully assembled, certified and tested skid

    • Batch controller

    • Digital control, isolation and ESD valves

    • Truck grounding and overfill protection

    • Emergency...

  • Услуги

    • Application constancy and zero-loss assessment

    • Site survey and deliverables definition, detailed design, and engineering

    • Procurement and fabrication

    • Certification and testing

    • Inspection and FAT

    • Shipping and logistics

    • Installation, commissioning, and SAT

    • Start...

Get in touch with our solutions consultants

For specific questions, please fill in the form and our solutions consultants will contact you. If you want, you can share more detailed information in the message field.

Please let us know as detailed as possible how we can help you. That way we can get back to you with the best possible answer.

Узнайте о других предложениях для этой отрасли