Вы находитесь на глобальной странице. Пожалуйста, выберите ваш рынок или регион, чтобы просмотреть содержимое для вашего местоположения и совершать покупки онлайн.
Optimize membrane filtration control to ensure the highest standards in water quality
Membrane filtration is used in seawater desalination, water reuse and other modern water management processes. Different filtration methods are used depending on particle size and application requirements. The challenge when using pressure-driven methods is to control cleaning cycles better and avoid irreversible membrane blockage or damage. Endress+Hauser’s comprehensive range of sensors ensures water quality and maximizes plant availability.
95
млн кубических метров
пресной воды ежедневно производится опреснительными установками во всем мире. Источник: United Nations University, 2019
Our portfolio optimizes the safety and reliability of membrane filtration in water treatment. Mechanical protection is monitored primarily by pressure and differential pressure. Accurate quality monitoring with analysis sensors at the inlet significantly reduces scaling and fouling.
Области применения
Membrane filtration process
Membrane filtration removes bacteria, microorganisms, particulates, and natural organic material from water by forcing the water through a filter. The size of materials that can be removed during filtration depends upon the pore size of the filters. There are four types of membrane filters depending on the particle size.
Microfiltration
Nanofiltration
Ultrafiltration
Reverse osmosis
Наши экспертные знания в этой области
Endress+Hauser provides deep industry expertise and knowledge to offer suitable process instrumentation. Each membrane filter requires permanent monitoring of critical parameters to ensure water quality, safety & compliance
In the pressure-driven processes of membrane filtration, the filters can be damaged by pressure peaks and wear out. Such spikes are difficult to predict; therefore, pressure devices must resist pressure overload and provide reliable measurements quickly and over the long term.
Наши экспертные знания в этой области
Endress+Hauser’s robust differential pressure devices help avoid filter damage by responding promptly to pressure overloads. Pressure peaks can be predicted using innovative sensor technology. The need for filter maintenance is indicated reliably.
Get familiar with our portfolio of process pressure and differential pressure measurement
Take a closer look at our digital pressure transmitter Cerabar PMP51B
Controlling inlet quality minimizes biofouling and scaling, optimizes cleaning cycles and thus ensures longer membrane lifetime. Different parameters are used to manage the inlet quality of reverse osmosis: pH, turbidity, chlorine, SAC, conductivity, and ORP measurement. Requirements for quality inlet sensors are reliability, stability, low maintenance, easy calibration and documentation.
Наши экспертные знания в этой области
The relevant process sensors with Memosens technology are installed on analytical panels, which can be customized according to the application requirements. Convince yourself and take a look at our drinking water quality monitoring systems
The process of membrane filtration at a glance
Преимущества
Endress+Hauser simplifies even complicated applications with various measuring parameters thanks to our broad portfolio and innovative technologies like Memosens that enable you to take the first step towards a digital future. This way, we can not only help you ensure the availability and quality of your membrane filtration water treatment but also help you to reduce maintenance and calibration costs.
>90%
pathogens
can be removed from water with membrane filtration
Pasfrost использует Memosens для измерения проводимости на своей станции оборотного водоснабжения. Прибор обеспечивает высокоточное измерение даже при очень низких значениях проводимости.
Необходимость в анализе воды, напитков, молочных продуктов, химических веществ или фармацевтических растворов возникает каждый день. В нашем портфолио вы найдете контрольно-измерительные приборы, оптимально соответствующие вашим задачам.
Измерение расхода
Измерение расхода
Измерение расхода воды, природного газа, пара, нефти, химических реагентов и некоторых других жидкостей необходимо каждый день. Выберите расходомер, который будет максимально соответствовать вашим потребностям.
Измерение уровня
Измерение уровня
Непрерывное измерение и определение предельного уровня жидких и сыпучих продуктов
Измерение давления
Измерение давления
Мощный инструментарий для измерения давления, уровня и расхода.
Программные продукты для управления парком приборов
Программные продукты для управления парком приборов
Помимо всех необходимых измерительных и системных технологий, Endress+Hauser предлагает вам соответствующее программное обеспечение для всех отраслей промышленности для максимального использования потенциала вашего технологического процесса
Системные продукты
Системные продукты
Applicator
Измерение температуры
Измерение температуры
Термометры и нормирующие преобразователи для промышленных применений
Похожие истории
Безопасность на водных объектах
Контроль качества питьевой воды
Обеспечение соответствия законодательным требованиям и управление рисками в области процессов очистки питьевой воды
Optimize your resources and maximize your plant performance. Learn more!
Пищевая промышленность: доверие к качеству
Пищевая промышленность: доверие к качеству
Ваш надежный партнер в обеспечении норм гигиены, неизменно высокого качества продукции и эксплуатационной готовности оборудования в сочетании с экономией ресурсов и снижением расходов.
Mining, Minerals & Metals: Extracting a sustainable future
Mining, Minerals & Metals: Extracting a sustainable future
Drive efficiency while achieving your ESG goals. Our products and expertise enhance processing, production, storage and distribution of natural resources and raw materials for a sustainable future.
Ваша конфиденциальность очень важна для нас
Мы используем файлы cookie для повышения удобства просмотра веб-страниц, сбора статистических данных для оптимизации функциональности сайта, а также для показа рекламы и контента, адаптированных специально под вас.
Выбирая опцию "Принять все", вы соглашаетесь с использованием нами файлов cookie.
Для получения более подробной информации ознакомьтесь с нашей Политикой использования файлов cookie .